IESNA:LM-63-2002
[TEST]P1061813
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-87)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S850D935-X4F0-XX-UDD-BVL-S
[LUMINAIRE]DEFINE 5 SILVER REGRESSED DIRECT RECESSED HOUSING WITH BLACK STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]867
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 25.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
673.8 667.1 648.9 622.3 590.8 557.6 520.3 482.1 443.1 402.4
360.9 319.5 278 235.7 193.3 151.8 112.8 73 39 20.7
16.6 13.3 10.8 8.3 6.6 4.1 3.3 3.3 2.5 2.5
2.5 2.5 2.5 2.5 2.5 2.5 0
673.8 673.8 657.2 633.1 604.1 571.7 536.9 500.3 462.2 423.2
383.3 342.7 302 262.2 220.7 180.1 141.1 102.9 65.6 34.8
19.1 14.9 12.4 10 7.5 5.8 4.1 3.3 2.5 2.5
4.1 6.6 6.6 6.6 5.8 5.8 0
673.8 668.8 658.8 641.4 619 594.1 565.1 535.2 502.8 468
433.1 397.5 360.1 323.6 287.1 251.4 216.6 180.1 146 113.7
83 53.1 30.7 17.4 14.1 14.1 14.1 14.1 13.3 11.6
10 9.1 8.3 6.6 6.6 5.8 0
673.8 668.8 663.8 655.5 642.2 626.5 607.4 585 558.4 531
502.8 473.8 443.9 414.1 381.7 351 320.3 288.8 258.9 229
199.1 168.4 144.4 120.3 96.3 74.7 53.1 34.8 22.4 14.9
10.8 9.1 7.5 6.6 5.8 5.8 0
673.8 669.6 669.6 665.5 657.2 647.2 633.9 618.2 599.9 580
558.4 536 512 487.1 461.3 435.6 409.1 380 351 323.6
294.6 268.8 243.1 213.2 183.4 153.5 122.8 92.1 63.1 36.5
14.9 8.3 7.5 5.8 5 3.3 0
